Global icon

DF40GL Series Recommended

0.4mm Pitch, 1.5mm High, Positive Lock, Shielded Board to Board / FPC to Board


Features

0.4mm Pitch/1.5mm Height, Positive Lock, Shielded Board to Board/Board to FPC Connector

1. Positive lock
2. Supports high speed transmission
3. Shield and grounding design
4. Long effective mating length
5. Smooth mating operation



  • Connector Type
  • Plug, Receptacle
  • Parts
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • PCIe Gen.4
  • Transmission Rate
  • 16.0 Gbps
  • Contact Pitch
  • 0.4 mm
  • Mounting Pitch
  • 0.4 mm
  • Tab Width (mm)
  • Applicable FPC Cable Thickness (mm)
  • Mated Height (Min.)
  • 1.5 mm
  • Mated Height (Max.)
  • 1.5 mm
  • Mated Height (STEP)
  • 1.5 mm
  • Number of Positions
  • 44
  • Remarks on Number of Positions
  • 4 ground lines for shielding
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
  • 0.35 A
  • Rated Voltage (AC)
  • Rated Voltage (AC) other
  • AC 30.0 V
  • Rated Voltage (DC)
  • Rated Voltage (DC) other
  • DC 30.0 V
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -55 ℃
  • Connector Type Details

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.